Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6984-20 - Support control, pneumatic
Bill of material
562223
BESTNR
Order No.
562223
ARTNR
Article No.
6984-20
PDF
catalog sheet
PDF
HUBMAX
Stroke max.
6 mm
ED
Input pressure
1 - 12 bar
MDMAX
Torque max.
5 Nm
FMIN
Spring force min.
4.3 N
FMAX
Spring force max.
20.7 N
OR1
OR-1 - O-ring
559533
OR2
OR-2 - O-ring
552174
GEW
Weight
26 g
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772023416
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models