Catalog navigation
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6989M - Screw-in Coupling Mechanism
Bill of material
324517
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
UDK
For coupling under pressure
DKP
For pressure-free coupling
A
Thread
mm
NW
Nominal bore
MBD
max. operating pressure
bar
MKK
Min. coupling force
N
MD
Tightening torque
Nm
B
Diameter
mm
C
21.5 mm
D
10 mm
E
mm
F
31 mm
G
29 mm
H
Diameter
g
K
mm
L
Diameter
11 mm
M
Diameter
28 mm
N
Diameter
5 mm
O
Diameter
7 mm
P
mm
R
Diameter
mm
GEW
Weight
g
CTN
Customs tariff number
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD