Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6990-20-M - Adapter for pressure gauge connection
Bill of material
554600
BESTNR
Order No.
554600
ARTNR
Article No.
6990-20-M
PDF
catalog sheet
PDF
G
G1/4 palec
L
46.5 mm
SW
Width across flats
19 mm
GEW
Weight
74 g
CTN
Customs tariff number
84812010
EAN
European Article Number
4020772003463
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model