Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6990-20-R - Measuring coupling for pipe connection
Bill of material
321984
BESTNR
Order No.
321984
ARTNR
Article No.
6990-20-R
PDF
catalog sheet
PDF
BD
max. operating pressure
630 bar
D
Diameter
8 mm
E
16.5 mm
G
Thread
M16 x 1,5
L
35 mm
SW
17 mm
SW1
Width across flats
19 mm
GEW
Weight
70 g
CTN
Customs tariff number
84812010
EAN
European Article Number
4020772321987
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model