Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6991-01 - Angel Swivel Joint, single passage
Bill of material
69088
BESTNR
Order No.
69088
ARTNR
Article No.
6991-01
PDF
catalog sheet
PDF
NG
4
BD
max. operating pressure
400 bar
DMAX
Tightening torque max.
0.5 Nm
DZMAX
max. r.p.m.
25 1/Min.
MD
Permissible torque of G1/4
40 Nm
UT
Ambient temperature
-30 - +80 °C
GEW
Weight
140 g
CTN
Customs tariff number
73079910
EAN
European Article Number
4020772069087
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models