Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6994-02 - Screw-up fitting, straight
Bill of material
160192
BESTNR
Order No.
160192
ARTNR
Article No.
6994-02
TYP
Model
heavy-duty
PDF
catalog sheet
PDF
BMAX
Operating pressure
630 bar
SW
19 mm
GEW
Weight
50 g
CTN
Customs tariff number
73079910
EAN
European Article Number
4020772160197
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models