Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6994-12 - Pivoling T-fitting, angled
Bill of material
112961
BESTNR
Order No.
112961
ARTNR
Article No.
6994-12
PDF
catalog sheet
PDF
TYP
Model
heavy-duty
BMAX
max. operating pressure
400 bar
MD
Tightening torque max.
40
A
30.5 mm
L
9 mm
R
G1/8
SW
19 mm
GEW
Weight
125 g
CTN
Customs tariff number
73079910
EAN
European Article Number
4020772112967
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели