Catalog navigation
Wybór modelu CAD
Dostępne producty: 6
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6994S - Plug connection
Bill of material
554417
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
NW
Nominal bore
NW
UT
Ambient temperature
150 °C
B
Diameter
mm
D
Diameter
mm
L
mm
GEW
Weight
g
CTN
Customs tariff number
73072980
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD