Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6401M - Aluminium screw jack with magnetic base
Bill of material
75804
BESTNR
Order No.
GR
Size
HMIN
H min.
mm
HMAX
H max.
mm
H
mm
Enter value for H
mm
cm
inch
ft
TR
30x4 mm
D1
50 mm
D2
50 mm
FMAX
F max.
30 kN
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
yes
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели