您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
QA認證資訊
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
88047
AMF - ANDREAS MAIER Fellbach
Modular fixture systems
Basic elements
Powered by
CAD模型選擇
{amf/modular/201_grund/amf6366a.prj},{NB=AMF88047},{BESTNR=88047},{ARTNR=6366A-500x580-11},{KATALOG=1},{VERS=1},{GEW=246},{A=500},{K=580},{C=160},{H1=110},{G=38},{S=13},{J=60.000},{HH=34.500},{HH1=579.000},{HH2=180.000},{HH3=310.000},{HH4=530.000},{BB=130.000},{LL=450.000},{T1=63.000},{D1=16.000},{D2=20.000},{T3=25.000},{LL1=464.000},{CTN=84662020},{EAN=4020772088040},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6366A - Clamping angle, basic model
Bill of material
88047
BESTNR
Order No.
88047
88047
ARTNR
Article No.
6366A-500x580-11
6366A-500x580-11
GEW
Weight
246
246
kg
A
500
500
mm
K
580
580
mm
C
160
160
mm
H1
110
mm
G
38
38
mm
S
Diameter
13
13
mm
J
60.000
60.000
mm
HH
34.500
34.500
mm
HH1
579.000
579.000
mm
HH2
180.000
180.000
mm
HH3
310.000
310.000
mm
HH4
530.000
530.000
mm
BB
130.000
130.000
mm
LL
450.000
450.000
mm
T1
63.000
63.000
mm
D1
16.000
mm
D2
20.000
mm
T3
25.000
25.000
mm
LL1
464.000
464.000
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772088040
4020772088040
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AMF 6361D-M16 - Clamping pallet M16
AMF - ANDREAS MAIER Fellbach
07.12.2023
AMF 6366D-M12 - Clamping angle, double sided M12
AMF - ANDREAS MAIER Fellbach
07.12.2023
AMF 6206LA - Installation clamping module
AMF - ANDREAS MAIER Fellbach
07.12.2023
AMF 6366D-M16 - Clamping angle, double sided M16
AMF - ANDREAS MAIER Fellbach
07.12.2023
AMF 6206ILA - Installation clamping module with indexing
AMF - ANDREAS MAIER Fellbach
07.12.2023
01251 - Angle plates, grey cast iron, wide with pre-machined clamping faces
norelem
30.05.2024
AMF 6314V - Tapered clamp with adjusting support screw
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 6829SP ( Al ) - Clamping arm, aluminium alloy
AMF - ANDREAS MAIER Fellbach
21.02.2024
AMF 2990-50 - Magnetic clamping plate for milling ECO LINE
AMF - ANDREAS MAIER Fellbach
17.04.2024
YLR41_51 - Locating Pin For Clamping Fixture Installation ¡¤ Internal Threa...
Yiheda 3D Electronic Gallery
09.05.2024
AMF 6362D-M12 - Clamping angle with pallet M12
AMF - ANDREAS MAIER Fellbach
07.12.2023
AMF 6364D-M16 - Clamping column M16
AMF - ANDREAS MAIER Fellbach
07.12.2023
AMF 6361D-M12 - Clamping pallet M12
AMF - ANDREAS MAIER Fellbach
07.12.2023
AMF 6919-2 - Pallet Decoupler Block, for single acting cylinders
AMF - ANDREAS MAIER Fellbach
11.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求