Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-037-2 - Support strip
Bill of material
300269
BESTNR
Order No.
ARTNR
Article No.
GR
Size
H
Support height
mm
GEW
Weight
g
B
mm
C
mm
F
7 mm
L
mm
L1
mm
L2
mm
L3
mm
M
Thread
mm
S
Diameter
mm
S1
Diameter
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD