Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-103-1 - Support strip with pin
Bill of material
300384
BESTNR
Order No.
ARTNR
Article No.
GR
Size
H
Support height
mm
GEW
Weight
g
B
mm
L
mm
L1
mm
L2
mm
L3
mm
C
2 mm
D
Diameter
mm
SW
Width across flats
mm
S
Diameter
mm
F
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model