目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
57158
AMF - ANDREAS MAIER Fellbach
Modular fixture systems
Positioning elements
Powered by
CAD模型選擇
{amf/modular/204_position/amf6363_n.prj},{NB=AMF57158},{BESTNR=57158},{ARTNR=6363-20XN18-01},{KATALOG=1},{D=20},{L=45},{L1=20},{M=10},{N=18},{GEW=93},{VERS=3.000},{SS=0.000},{CTN=84662020},{EAN=4020772057152},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**XN**-01 - Alignment pin for groove
Bill of material
57158
BESTNR
Order No.
57158
57158
ARTNR
Article No.
6363-20XN18-01
6363-20XN18-01
D
Diameter
20
20
mm
L
45
45
mm
L1
20
20
mm
M
Thread
10
10
mm
N
18
18
mm
GEW
Weight
93
93
g
CTN
Customs tariff number
84662020
84662020
EAN
European Article Number
4020772057152
4020772057152
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 508 - Nuts for T-slots (T-nuts)
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 6363-20x**-01 - Alignment pin, reduced
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 6370ZN-20 M12 - Pull-stud Size 20 for engagement screw M12
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 6363-**-080 - Support pin, round
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 6363-**-010 - Stop element
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 6370ZSK-12 - Quick fitting coupling, pneumatic
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 6363-**-059-** - Centring pin, relieved square
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 6370EARHA - Installation clamping module, screw-in version
AMF - ANDREAS MAIER Fellbach
07.12.2023
AMF 6370ZNS-001 - Engagement screw
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 6370ZSK-1_4 - Quick coupling "flat-face" G1/4, zinc-plated
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 6370ZS-07 - Hose, pneumatic
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 6363-**-072 - Support pin, knurled, low
AMF - ANDREAS MAIER Fellbach
17.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求