Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 145G - Striking box, bare-metal
Bill of material
12526
BESTNR
Order No.
12526
A
for case width
30 - 60 mm
VERS
Can be used for left or right
A1
34 mm
GEW
Weight
650 g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772012526
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD