Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6845 - Push-Pull type toggle clamps
Bill of material
94243
BESTNR
Order No.
94243
GR
Size
3
PDF
catalog sheet
PDF
F1
Force F1
4 kN
AS
Clamping screw
M 8 X 35 mm
GEW
Weight
540 g
POS
Position
HUB
Stroke
30 mm
E
30 mm
HW
Adjustment distance
mm
Enter value for HW
Adjustment distance
mm
cm
inch
ft
HWMIN
22 mm
HWMAX
35 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772094249
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели