您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
QA認證資訊
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
91421
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Pneumatic swing clamps
Powered by
CAD模型選擇
{amf/scsp/910_schwenk/amf6829b_assmtab.prj},{NB=AMF91421_1_1},{BESTNR=91421},{ARTNR=6829BL-25},{PDF=PDF},{GR=25},{TYPV=links schwenkend},{F3=0.17},{ASC=M 6},{GEW=600},{POS=1},{OPT=1},{C=20},{D2=6.5},{D3=M 8},{D4=8.5},{E=35.0},{F=50.0},{H=83},{H1=125},{H2=78},{H3=20},{H4=32},{H5=-},{H7=17},{H8=44.5},{I=16},{K=7.5},{M=40},{M1=17.0},{N=55},{O=M 8},{P=35},{R=M 5},{T8=5.0},{W=14},{KD=25},{Y=14.0},{KH=27.0},{ROT=-90},{VERS=2502},{CTN=84662020},{EAN=4020772091422},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{PPATH=amf6829b_sbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829B - Swing clamp, pneumatic, block version, double-acting
Bill of material
91421
BESTNR
Order No.
91421
91421
ARTNR
Article No.
6829BL-25
6829BL-25
PDF
catalog sheet
PDF
GR
Size
25
25
TYPV
version
left swinging
left swinging
F3
Force
0.17
0.17
kN
ASC
Connecting thread for clamping screws
M 6
M 6
mm
GEW
Weight
600
600
g
POS
Position
clamped
Clamping stroke
unclamped
clamped
Clamping stroke
unclamped
OPT
Options
without
with clamping arm
without
with clamping arm
C
20
20
mm
D2
Diameter
6.5
6.5
mm
D3
Thread
M 8
M 8
mm
D4
Diameter
8.5
8.5
mm
E
35.0
35.0
mm
F
50.0
50.0
mm
H
83
83
mm
H1
125
125
mm
H2
78
78
mm
H3
20
20
mm
H4
32
32
mm
H5
-
-
mm
H7
17
17
mm
H8
44.5
44.5
mm
I
16
16
mm
K
7.5
7.5
mm
M
40
40
mm
M1
17.0
17.0
mm
N
55
55
mm
O
Thread
M 8
M 8
mm
P
35
35
mm
R
Thread
M 5
M 5
mm/INCH
T8
5.0
5.0
mm
W
Diameter
14
14
mm
KD
Piston diameter
25
25
mm
Y
Clamping stroke
14.0
14.0
mm
KH
Stroke
27.0
27.0
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772091422
4020772091422
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求