Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 5010SUG - Sender-Unit Gripper
Bill of material
560408
BESTNR
Order No.
EK
Cabled input
AD
Output wireless
1
BL
Battery life up to
1.5 Jahre
SZA
Ingress protection
IP67
B
38 mm
B1
mm
L
51 mm
H
32.9 mm
R
66.5 mm
R1
40 mm
GEW
Weight
g
CTN
Customs tariff number
85269200
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models