Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 5020-M02 - Microswitch IP44
Bill of material
554797
BESTNR
Order No.
TYP
Model
Stainless steel housing
GK
Precision
0.01 mm
HUB
Stroke
0.5 mm
L1
Length of connecting cable
mm
SZA
Ingress protection
IP44
B
3 mm
D
Diameter
11.5 mm
G
Thread
M8 x 1 mm
G1
Thread
M 10 x 0.75
L
mm
L2
18 mm
SW
Width across flats
8 mm
SW2
SW - Mutter
13 mm
GEW
Weight
g
CTN
Customs tariff number
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models