Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7800PD - Vacuum clamping plate, Premium Diamond, diamond coating to increase the friction coefficient
Bill of material
568936
BESTNR
Order No.
BDV
Operating pressure for max. vacuum
3.5 bar
MAXV
max. vacuum
92 %
AA
Number of suction points
Stück
AV
Number of Venturi nozzles
1 Sück
A
mm
B
mm
H
+0,15/-0,2
40 mm
PAR
Parallelism
0.05 mm
R
Grid
12.5 mm
SNST
Number of Zero-Point-Systems mounting holes
Stück
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели