Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370EAIHA - Installation clamping module with indexing, hydraulic (Zero Point Clamping System)
Bill of material
428425
BESTNR
Order No.
428425
GR
Size
KH20
IPC_SIZE
IPC-Size
20
IPC_VERS
IPC-Version
3
IPC_SPANNB
IPC-Spannbolzen
SP
PDF
catalog sheet
PDF
HK
Holding force
55 kN
EVK
Pull-in/locking force up to
20 kN
ENTR
Opening
hydraulic
AUSBL
Blow out
pneumatic
GEW
Weight
1400 g
D
Diameter
112 mm
DN
Diameter
32 mm
D1
Diameter
78 mm
H
44 mm
HA
10 mm
K
8 mm
L
86 mm
LK
Diameter
88 mm
M
Socket cap screw
M6 mm
T
34 mm
T1
5 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772428426
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD