Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370HARH - Horizontal rapid-clamping cylinder
Bill of material
306217
BESTNR
Order No.
GR
Size
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
kN
HK
Holding force
kN
ENTR
Opening
hydraulic
AUSF
Advance motion, hydr. suspension piston
BDO
Opening operating pressure
50 - 60 bar
POS
D
Diameter
mm
DN
Diameter
mm
D1
Diameter
mm
D2
Diameter
mm
H
mm
HA
mm
LK
Diameter
mm
LK1
Diameter
mm
M
Thread
M6 mm
M1
Thread
M6 mm
T
mm
T1
mm
GEW
Weight
g
CTN
Customs tariff number
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models