Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6111LA-10-01 - Installation clamping module with central lock for automation solutions
Bill of material
559390
BESTNR
Order No.
559390
GR
Size
KP10.3
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
10 kN
HK
Holding force
25 kN
ENTR
Opening
pneumatic
BETR
Operating pressure
5 - 12 bar
AUSB
Blow out
pneumatic
D
Diameter
112 mm
DN
Diameter
22 mm
D1
Diameter
78 mm
D2
Diameter
25.0 mm
H
40 mm
HA
10 mm
LK
Diameter
88 mm
M
Screw
6 x M 6 mm
T
25 mm
T1
30 mm
GEW
Weight
1400 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772020385
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models