Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6203ZN-140 - Pull-stud size 140
Bill of material
564840
BESTNR
Order No.
GR
Size
140
BEZ
Version
PDF
PDF
DN
Diameter
mm
D1
Diameter
5 mm
H
11.2 mm
H1
8.7 mm
M
Thread
M3 mm
T
2.5 mm
T1
4.5 mm
TORX
T8
GEW
Weight
2 g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models