Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
20021831 - 1.27x1.27mm Stack Header, Vertical, Surface Mount
Bill of material
20021831-04004T1LF
PN
Part Number
20021831-04004T1LF
SERIES
Series
20021831
STH
K - Stack Height (0.5mm Increment)
mm
Enter value for STH
K - Stack Height (0.5mm Increment)
mm
cm
inch
ft
N
N - Number of Positions
PAOPT
Packaging Options
T - Tube
PLOPT
Plating Option
LF
Lead Free Option
LF - Lead Free
H
Mating Length
3.50 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models