Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Amphenol RF
Description
132331
Bill of material
132331
PN
Part Number
132331
DESC
Description
SMA Plug Shorting Cap
BF
Body Finish
Gold
BM
Body Material
Brass
IMPEDANCE
Impedance
50
IPR
IP Rating
Not Rated
GENDER
Gender
Plug
ISOLATED
Isolated
No
LPIM
Low PIM
No
NONMAG
Non-Magnetic
No
TD
Thread Direction
Standard
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Сваляне на CAD модели