Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Amphenol RF
Description
925-166A-51S
Bill of material
925-166A-51S
PN
Part Number
925-166A-51S
DESC
Description
Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 12.7mm
BF
Body Finish
Gold
BM
Body Material
Beryllium Copper
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
OL
Operating Level
Performance
ISOLATED
Isolated
No
LPIM
Low PIM
No
FMAX
Frequency Max
40
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
AS1SERIES
Adapter Side 1 Series
SMPM
AS1STYLE
Adapter Side 1 Style
Plug
AS2SERIES
Adapter Side 2 Series
SMPM
AS2STYLE
Adapter Side 2 Style
Plug
AT
Adapter Type
In-Series
CF
Contact Finish
Gold
CM
Contact Material
Beryllium Copper
ORIENTATION
Orientation
Straight
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
2D
Modèles CAO générés