Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Amphenol RF
Description
272103
Bill of material
272103
PN
Part Number
272103
DESC
Description
RF Connector 7-16 Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
BF
Body Finish
White Bronze
BM
Body Material
Brass
CG
Cable Group
C
CT
Cable Type
RG-58,RG-141,Times LMR-195,Times LMR-200-LLPL,Belden 7806A,Belden 8219,Belden 8240,Belden 8259,Belden 8262,Belden 9201,Belden 9203,Belden 9310,Belden 9311
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Plug
ISOLATED
Isolated
No
LPIM
Low PIM
Yes
FM
Frequency Max
7.5
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
TD
Thread Direction
Standard
CF
Contact Finish
Silver
CMAT
Contact Material
Brass
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Threaded
MC
Mating Cycles
500
TS
Termination Style
Cable - Crimp
SC
Size Category
Large
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
2D
Modèles CAO générés