Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-320-RFX
Bill of material
031-320-RFX
PN
Part Number
031-320-RFX
DESC
Description
RF Connector BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
BF
Body Finish
Nickel
BM
Body Material
Brass
CG
Cable Group
C
CT
Cable Type
RG-58,RG-141,Times LMR-195,Times LMR-200-LLPL,Belden 7806A,Belden 8219,Belden 8240,Belden 8259,Belden 8262,Belden 9201,Belden 9203,Belden 9310,Belden 9311
IMPEDANCE
Impedance
50
IM
Insulator Material
Delrin
IPR
IP Rating
Not Rated
GENDER
Gender
Plug
OL
Operating Level
Commercial
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
4
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
CF
Contact Finish
Gold
CMAT
Contact Material
Brass
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Crimp
CM
Coupling Mechanism
Bayonet
MC
Mating Cycles
500
TS
Termination Style
Cable - Crimp
AT
Assembly Tool
CTL-3
SC
Size Category
Miniature
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD