Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-371
Bill of material
031-371
PN
Part Number
031-371
DESC
Description
RF Connector BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
BF
Body Finish
Nickel
BM
Body Material
Brass
CG
Cable Group
B
CT
Cable Type
RG-174,RG-188,RG-316,Times LMR-100A,Belden 7805A,Belden 8216,Belden 83269,Belden 83284,Belden 84316
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Plug
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
4
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
CF
Contact Finish
Gold
CMAT
Contact Material
Brass
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Crimp
CM
Coupling Mechanism
Bayonet
MC
Mating Cycles
500
TS
Termination Style
Cable - Crimp
AT
Assembly Tool
CTL-2
SC
Size Category
Miniature
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型