카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-5493
Bill of material
031-5493
PN
Part Number
031-5493
DESC
Description
RF Connector BNC Straight PCB Jack Through Hole Bulkhead Front Mount 50 Ohm Isolated
BF
Body Finish
Nickel
BM
Body Material
Zinc Diecast
IMPEDANCE
Impedance
50
IM
Insulator Material
Polypropylene
IPR
IP Rating
Not Rated
GENDER
Gender
Jack
MF
Mounting Feature
Bulkhead - Front Mount
OL
Operating Level
Commercial
ISOLATED
Isolated
Yes
LPIM
Low PIM
No
FM
Frequency Max
1
TMAX
Temp Max
85
TMIN
Temp Min
-40
NM
Non-Magnetic
No
CF
Contact Finish
Gold
CMAT
Contact Material
Phosphor Bronze
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Bayonet
MC
Mating Cycles
500
TS
Termination Style
PCB - Through Hole
PL
Post Length
0.130 Inches (3.30 mm)
SC
Size Category
Miniature
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드