Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-6332
Bill of material
031-6332
PN
Part Number
031-6332
DESC
Description
RF Connector BNC Straight Clamp Jack RG-316DS RD-316 Bulkhead Rear Mount 50 Ohm IP67
BF
Body Finish
Nickel
BM
Body Material
Brass
CG
Cable Group
B1
CT
Cable Type
RG-316 Double Shield,RD-316
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
IP67
GENDER
Gender
Jack
MF
Mounting Feature
Bulkhead - Rear Mount
OL
Operating Level
Performance
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
2
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
CF
Contact Finish
Gold
CMAT
Contact Material
Beryllium Copper
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Bayonet
MC
Mating Cycles
500
TS
Termination Style
Cable - Clamp
SC
Size Category
Miniature
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir