您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
082-6553
Amphenol RF
Connectors
N-Type Connectors
Powered by
CAD模型選擇
{amphenolrf/connectors/n_type_connectors/082_6553.prj},{NB=082-6553},{SHA256=FOp+FyYTzVk/R8yESmiReGtbbBnu0O9bYjhHdVstIjc=},{INAME=00449__0822d6553},{PN=082-6553},{DESC=RF Connector N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm IP67},{BF=Nickel},{BM=Brass},{CG=I},{CT=Times AA-5886,Times AA-6146,Times LMR-400,Times LMR-400 UltraFlex,Belden 7810A,Belden 8214,Belden 9913},{IMPEDANCE=50},{IM=PTFE},{IPR=IP67},{GENDER=Plug},{ISOLATED=No},{LPIM=No},{FM=6},{TMAX=165},{TMIN=-65},{NM=No},{TD=Standard},{CF=Gold},{CMAT=Beryllium Copper},{ORIENTATION=Straight},{CTERM=Solder},{CM=Threaded},{MC=500},{TS=Cable - Crimp},{AT=CTL-11},{SC=Standard}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Amphenol RF
Description
082-6553
Bill of material
082-6553
PN
Part Number
082-6553
DESC
Description
RF Connector N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm IP67
BF
Body Finish
Nickel
BM
Body Material
Brass
CG
Cable Group
I
CT
Cable Type
Times AA-5886,Times AA-6146,Times LMR-400,Times LMR-400 UltraFlex,Belden 7810A,Belden 8214,Belden 9913
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
IP67
GENDER
Gender
Plug
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
6
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
TD
Thread Direction
Standard
CF
Contact Finish
Gold
CMAT
Contact Material
Beryllium Copper
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Threaded
MC
Mating Cycles
500
TS
Termination Style
Cable - Crimp
AT
Assembly Tool
CTL-11
SC
Size Category
Standard
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求