Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Amphenol RF
Description
172139-11
Bill of material
172139-11
PN
Part Number
172139-11
DESC
Description
RF Connector N-Type Straight Solder Plug RG-401 0.250-inch Conformable Times Tflex 401 50 Ohm
BF
Body Finish
White Bronze
BM
Body Material
Brass
CG
Cable Group
SR3
CT
Cable Type
0.250-inch Conformable,RG-401,Times Tflex 401
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Plug
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
11
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
TD
Thread Direction
Standard
CF
Contact Finish
Gold
CMAT
Contact Material
Brass
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Threaded
MC
Mating Cycles
500
TS
Termination Style
Cable - Solder
SC
Size Category
Standard
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型