Catalog navigation
CAD模型選擇
可提供的產品: 5
HELP_VARIABLE
Company
Anamet Europe
Description
ISO 90° fitting,Compact, male, IP 65 nickel plated brass - Multitite FCE-LFHB
Bill of material
732.917.4
CNSORDERNO
Article No.
DESCS
Short description
FITTING, 90° ELBOW - ISO - FCELFHB IP 65
DESCL
Long description
T
Thread
ST
Size
mm
ID
Min. Internal Diameter
mm
A
Length
mm
B
Length
mm
CSW
Width across flats
mm
C
Diameter
mm
C1
Diameter
mm
C2
Diameter
mm
LC
Length
mm
LC1
Length
7 mm
LC2
Length
mm
LC3
Length
mm
LC4
Length
7.5 mm
ESW
Width across flats
mm
E
Diameter
mm
LE1
Length
mm
LE2
Length
mm
LE3
Length
mm
GSW
Width across flats
mm
D
Length
mm
CNSQUANTITY
Package size
WEIGHT
Weight
kg/100
CNSMASSEXACT
Mass
kg
CNSMAT
Material
Nickel plated brass
TMIN
Temp min
-45 °C
TMAX
Temp max
105 °C
DS
Protection Class
IP 65
TP
Typ Pack
BG
ETIM
ETIM code
6380214
ZTN
Customs number
74199990
INFO
PDF Info
PDF Info
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型