Catalog navigation
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
Anamet Europe
Description
ISO straight fitting,swivel, male, IP 65 nickel plated brass - Multitite FCE-LFHB
Bill of material
733.020.4
CNSORDERNO
Article No.
DESCS
Short description
FITTING, MALE, SWIVEL - ISO - FCELFHB IP 65
DESCL
Long description
T
Thread
HS
Hose size
mm
ID
Min. Internal Diameter
mm
A
Length
mm
B
Length
mm
CSW
Width across flats
mm
C
Diameter
mm
C1
Diameter
mm
C2
Diameter
mm
LC
Length
mm
LC1
Length
7 mm
LC2
Length
mm
LC3
Length
mm
LC4
Length
7.5 mm
ESW
Width across flats
mm
E
Diameter
mm
LE
Length
mm
LF
Length
mm
B1
Length
mm
GSW
Width across flats
mm
FSW
Width across flats
mm
F
Diameter
mm
CNSQUANTITY
Package size
WEIGHT
Weight
kg/100
CNSMASSEXACT
Mass
kg
CNSMAT
Material
Nickel plated brass
TMIN
Temp min
-45 °C
TMAX
Temp max
105 °C
DS
Protection Class
IP 65
TP
Typ Pack
BG
ETIM
ETIM code
6380214
ZTN
Customs number
74199990
INFO
PDF Info
PDF Info
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model