您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Anderson Negele America
Created: 15.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Anderson Negele America
MPPSA121A0EBH99A1A
Anderson Negele America
Biopharmaceutical
Powered by
CAD模型選擇
{anderson/biopharmaceutical/mpp_asmtab.prj},{NB=MPPSA121A0EBH99A1A},{PC=MPP},{URL=1},{FIT=2},{CF=1},{WM=A},{REM=0},{E=B},{CR=99},{EE=A},{EO=1},{PPATH=mpp_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Anderson Negele America
Description
MPP - Modular Pressure Transmitter
Bill of material
MPPSA121A0EBH99A1A
PN
Part No.
MPPSA121A0EBH99A1A
PC
Product Code
MPP
URL
Upper Range Limit
30 psi/2 BAR
100 psi/7 BAR
500 psi/35 BAR
1000 psi/70 BAR
0-30 (A)
0-100 (A)
0-500 (A)
30 psi/2 BAR
100 psi/7 BAR
500 psi/35 BAR
1000 psi/70 BAR
0-30 (A)
0-100 (A)
0-500 (A)
FIT
Fitting
3/4" Tri-Clamp
1" Tri Clamp
1-1/2" Tri-Clamp
2" Tri-Clamp
1-1/2" NPT
Varivent style "B" 3/4"
1-1/2" CPM Fitting
G 1" Industrial
Varivent style "F" 1"
G 1" Fitting
MINI CPM Fitting
Varivent style "N" 1-1/2 to 4"
3/4" Tri-Clamp
1" Tri Clamp
1-1/2" Tri-Clamp
2" Tri-Clamp
1-1/2" NPT
Varivent style "B" 3/4"
1-1/2" CPM Fitting
G 1" Industrial
Varivent style "F" 1"
G 1" Fitting
MINI CPM Fitting
Varivent style "N" 1-1/2 to 4"
CF
Capillary Fill
Mineral Oil FDA approved
Propylene Glycol (Neobee M-20)
Mineral Oil FDA approved
Propylene Glycol (Neobee M-20)
WM
Wettable Material
316L
316L
REM
Remote
None
5´ Cable
10´ Cable
15´ Cable
20´ Cable
25´ Cable
None
5´ Cable
10´ Cable
15´ Cable
20´ Cable
25´ Cable
E
Enclosure Cap
Clear Cap
Blind Stainless Cap
Clear Cap
Blind Stainless Cap
CR
Calibration Range (Type)
Custom Calibration
30/0
30/0/15
30/0/30
0-30
-1/0/1
Custom Calibration
30/0
30/0/15
30/0/30
0-30
-1/0/1
EE
M16x1.5 Electrical Entry
M12 QDR STD
Cord Grip
1/2" NPTF Adaptor
M12 QDR STD
Cord Grip
1/2" NPTF Adaptor
EO
Enclosure Orientation
Vertical
Horizontal
Vertical
Horizontal
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求