Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Appleton
Description
Appleton™ ALPN, APPN and AGPN Series Distribution Panelboards - Enclosures & Controls
Bill of material
AGPNAA1211A6ML115
PD
Product Descrition
Appleton™ ALPN, APPN and AGPN Series Distribution Panelboards
PN
Assembly Part Number
AGPNAA1211A6ML115
DUTY
Duty
PS
Panel Size
CR
Current Rating
VOLT
Voltage
WS
Wire System
NOC
Number of Circuits
MT
Main Type
QBB
Quantity of Branch Breakers
AR
Ampere Rating
D
Aproximate Overall Dimensions
A
A (Height)
393.70 (15.50) mm (in.)
B
B (Width)
352.43 (13.88) mm (in.)
C
C (Depth)
208.41 (8.21) mm (in.)
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD