Catalog navigation
CAD model selection
Selectable products: 43
HELP_VARIABLE
Company
A.R.T. Elektromechanik
Description
DIN 6900-1 Z1 D912 steel 8.8 zinc-plated - Hexagon socket SEMS screws with flat washer
Bill of material
A.R.T. 46981 - DIN 6900-1 Z1 D912 M5x10.0 mm - steel8.8 ZP
ARTNR
Order number
TYP
Type designation
DIN 6900-1 Z1 D912
ZTN
Customs number
7318 1562
MT
Materialtyp
Metal
MAT
Material
Steel
GUETE
Steel quality
8.8
OBERFLAECHE
Surface metal
zinc-plated (A2K)
DINSCHRAUBE
DIN standard screw head
DIN 912
DINSCHEIBE
DIN standard description washer 1
DIN 6902A - Flat washer similar to DIN 125 (Z1)
ISO
ISO Norm
ISO 10644 S4-N
D
Nominal thread diameter
mm
P
Thread pitch
mm
L
Nominal length
mm
DK
Head diameter max.
mm
AD2
Outer diameter
mm
K
Head height max.
mm
H2
Height
mm
ANTRIEB
Drive
S
Width across flats
mm
LINK1
Link web page
www.artgmbh.com
LINK2
Link catalog page
https://www.artgmbh.com/media/static/pdf/ART_ELEKTROMECHANIK_Gesamtkatalog.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models