Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 31
HELP_VARIABLE
Company
A.R.T. Elektromechanik
Description
DIN 6900-1 Z1 T stainless steel A2 plain - Torx SEMS screws with flat washer
Bill of material
A.R.T. 37924 - DIN 6900-1 Z1 T M4x6.0 mm - A2
ARTNR
Order number
TYP
Type designation
DIN 6900-1 Z1 T
ZTN
Customs number
7318 1595
MT
Materialtyp
Metal
MAT
Material
stainless steel
GUETE
Steel quality
A2
OBERFLAECHE
Surface metal
plain
DINSCHRAUBE
DIN standard screw head
DIN 7985 - Torx
DINSCHEIBE
DIN standard description washer 1
DIN 6902A - Flat washer similar to DIN 125 (Z1)
ISO
ISO Norm
ISO 10644 S11-N
D
Nominal thread diameter
mm
P
Pitch
mm
L
Nominal length
mm
DK
Head diameter
mm
AD2
Outer diameter
mm
K
Head height
mm
H2
Height
mm
ANTRIEB
Drive
LINK1
Link web page
www.artgmbh.com
LINK2
Link catalog page
https://www.artgmbh.com/media/static/pdf/ART_ELEKTROMECHANIK_Gesamtkatalog.pdf
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés