Catalog navigation
CAD model selection
Selectable products: 40
HELP_VARIABLE
Company
A.R.T. Elektromechanik
Description
DIN 6900-4 Z7 Z stainless steel A2 plain - Pozidriv SEMS screws with serrated tooth lock washer
Bill of material
A.R.T. 34204 - DIN 6900-4 Z7 Z M4x6.0 mm - A2
ARTNR
Order number
TYP
Type designation
DIN 6900-4 Z7 Z
ZTN
Customs number
7318 1595
MT
Materialtyp
Metal
MAT
Material
stainless steel
GUETE
Steel quality
A2
OBERFLAECHE
Surface metal
plain
DINSCHRAUBE
DIN standard screw head
DIN 7985 - Pozi
DINSCHEIBE
DIN standard description washer 1
DIN 6907A - Serrated tooth lock washer similar to DIN 6798 A (Z7)
D
Nominal thread diameter
mm
P
Threaded pitch
mm
L
Nominal length
mm
DK
Head diameter
mm
AD2
Outer diameter
mm
K
Head height
mm
H2
Height
mm
ANTRIEB
Drive
LINK1
Link web page
www.artgmbh.com
LINK2
Link catalog page
https://www.artgmbh.com/media/static/pdf/ART_ELEKTROMECHANIK_Gesamtkatalog.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models