Catalog navigation
CAD模型選擇
可提供的產品: 3
HELP_VARIABLE
Company
ASAHI YUKIZAI CORPORATION
Description
Lab cock - Male thread x Male thread - DIN
Bill of material
VLCLVUEDO4O4
CNSORDERNO
Order number
NDMM
Nominal size
6 mm
A
30 mm
H
35 mm
W
22 mm
L1
l1
mm
L2
l2
mm
L
mm
D1
d1
Inch
D2
d2
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型