Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
ASOH
Description
BR, Ring type
Bill of material
BR-5166 BA
CNSORDERNO
Order number
TA
Type of angle
TL
Type of lever
TC
Type of color
CT
Type of angle
POH
Position of handle
SD
Diameter
6 mm
A
Thread (R)
D
Diameter
mm
L1
mm
L
mm
H1
23.5 mm
H
31 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    ASOH
    BH, with hose fitting type
    ASOH
    BH
    ASOH
    BH
    ASOH
    BR
    ASOH
    BW, Thread type (female)
    ASOH
    BC
    ASOH
    BC
    ASOH
    BR
    ASOH
    BM, Thread type (male-female)
    ASOH
    BS, Thread type (male)
    ASOH
    BL, Thread and drain type
    ASOH
    BM
    ASOH
    BM
    ASOH
    BC, Push-lock type
Previews
3D
Dimension
2D
Download CAD models