Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
ATEK Antriebstechnik
Description
Type BPCE - right angle-planetary gearbox
Bill of material
BPCE 060 003:1 C0/0000 - 11 5x23-001(B5)
CNSORDERNO
Order number
TYP
Type
BPCE
KL
Class
Economy range
GR
Size
UB
Transmission Ratio
SPG
Stages
One stage PLG
BA
Construction types
AF
Type of Model
MWD
Motor shaft diameter
mm
MWL
Motorwellenlänge
mm
Enter value for MWL
Motorwellenlänge
mm
cm
inch
ft
KD
Clamping diameter
mm
MAP
Motor adaption
MB
Motor type
MZH
Max. centering diameter motor
<= 2,8 mm
ZK
Centering diameter
mm
LK
bolt circle diameter
mm
ZKT
depth centering diameter
mm
BD
Hole size
VK
Flange size
mm
N1
Nominal input speed
1/min
T2N
Nominal output torque at n1=4000
Nm
T2B
Max. acceleration torque at n1=4000
Nm
T2NOT
Emergency stop torque
Nm
N1MAX
max. speed
1/min
N2REF
Reference speed
100 1/min
JT
Backlash
U/min
NI
Efficiency at full load
94 %
QG
Noise
db(A)
T2NREF
Output torque at n2ref=100
Nm
T2BREF
Max. acceleration torque at n2ref=100
Nm
FR2
permissible radial force
N
FA2
permissible axial force
N
MK2
Tilting moment
Nm
J
Massenträgheitsmoment
kg * m²
CG
Verdrehsteifigkeit
Nm/arcmin
Z
Number of holes
4
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models