Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Aventics
Description
ISO 6432, Series CSL-RD - Mini cylinders
Bill of material
CSL-DA-016-0001-SC-1-0-000-ISO-BAS
TYC
Type code
CNSORDERNO
Order number
No order number available
V
Variant
ATEX
D
Piston diameter
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
SEAL
Sealings
SCRP
Scraper
Standard scraper
CUSH
Cushioning
PSTRODEXT
Piston rod extension
mm
Enter value for PSTRODEXT
Piston rod extension
mm
cm
inch
ft
MA
Magnet
Magnetic detection
CYLTYPE
Cylinder type
Basic cylinder
PSTRODMNT
Piston rod mountings
FCMNT
Front cover mounting
ECMNT
End cover mounting
SENTYPE
Sensor type
SENPOS
Sensor position
FTNGF
Fittings front
FTNGR
Fittings rear
AM
Length
mm
BE
Thread
BF
Length
mm
CD
Diameter
mm
DD
Diameter
mm
EE
Thread
EW
Length
mm
KK
Thread
KV
Width across flats
mm
KW
Nut height
mm
KX
Width across flats
mm
KY
Nut height
mm
LMIN
Length
mm
M1
Length
mm
M2
Length
mm
MM
Diameter
mm
MR
Diameter
mm
PB
Length
mm
VA
Length
mm
WF
Length
mm
XC
Length
mm
ZN
Length
mm
SW1
Width across flats
mm
SW2
Width across flats
mm
SW3
Width across flats
- mm
CK
Length
- mm
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели