Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aventics
Description
M41 - Foot mounting
Bill of material
2771116000
CNSORDERNO
Order number
2771116000
FORSER
For series
RTC-SB 16
D
Piston diameter
16 mm
B
Length
35 mm
BH
Height
47.3 mm
LL
Width
58.2 mm
RN
Height
6 mm
RO
Diameter
5.8 mm
SK
Length
96 mm
SL
Length
36.5 mm
TR
Length
18 mm
TU
Width
73 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models