您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
SR2-96in.(3.2526AW1000RW26AW1000IW)
All Weather Insulated Panels
insulated_roof_panels
Powered by
CAD模型選擇
{awip/insulated_roof_panels/standing_seam.prj},{NB=SR2-96in.(3.2526AW1000RW26AW1000IW)(400)},{PR=Standing Seam},{PROFILE=SR2},{W=40},{LODLEVEL=400},{L=96.000},{O=Vertical},{T=3.25},{CT=PIR},{APP=Commercial and Industrial},{MAT=G90 Galvanized / AZ50 Aluminum-Zinc},{PREX=Standing Seam},{EG=26},{TEXEX=Smooth},{EC=AW1000},{COL=RW},{PRIN=Mesa},{IG=26},{TEXIN=Standard Embossed},{IC=AW1000},{COLIN=IW}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
All Weather Insulated Panels
Description
SR2 - Standing Seam
Bill of material
SR2-96in.(3.2526AW1000RW26AW1000IW)
PR
Profile
Standing Seam
PROFILE
Product Range
SR2
W
Panel Width
40
Inch
LODLEVEL
LOD Level
400
200
400
200
L
Panel Length
Inch
OAL
Overall Length
8' ft.
O
Orientation
Vertical
T
Panel Thickness
3.25
4
5
6
3.25
4
5
6
Inch
CT
Core Type
PIR
IV
R value (75 degF mean)
25.05
(F*ft2*h) / BTU
TT
U value/ Thermal Transmittance
0.040
BTU / (F*ft2*h)
APP
Panel Application
Commercial and Industrial
MAT
Materials
G90 Galvanized / AZ50 Aluminum-Zinc
PREX
Exterior Profile
Standing Seam
EG
Exterior Gauge
26ga
24ga
22ga
26ga
24ga
22ga
TEXEX
Exterior Texture
Smooth
EC
Exterior Finish
AW1000 (PVDF)
AW500 (SMP)
AW750 (PVC)
AW100 (Polyester)
AW1500 (PVDF)
AW2000 (PVDF)
AW3000 (PVDF)
AW4000 (PVDF)
AW1000 (PVDF)
AW500 (SMP)
AW750 (PVC)
AW100 (Polyester)
AW1500 (PVDF)
AW2000 (PVDF)
AW3000 (PVDF)
AW4000 (PVDF)
COL
Exterior Color
Regal White
Sandstone
Surrey Beige
Royal Blue
Natural Green
Pearl Gray
Warm White
Slate Gray
Evergreen
Slate Blue
Colonial Red
Weathered Copper
Regal White
Sandstone
Surrey Beige
Royal Blue
Natural Green
Pearl Gray
Warm White
Slate Gray
Evergreen
Slate Blue
Colonial Red
Weathered Copper
PRIN
Interior Profile
Mesa
IG
Interior Gauge
26ga
24ga
22ga
26ga
24ga
22ga
TEXIN
Interior Texture
Standard Embossed
IC
Interior Finish
AW1000 (PVDF)
AW500 (SMP)
AW750 (PVC)
AW100 (Polyester)
AW1500 (PVDF)
AW2000 (PVDF)
AW3000 (PVDF)
AW4000 (PVDF)
AW1000 (PVDF)
AW500 (SMP)
AW750 (PVC)
AW100 (Polyester)
AW1500 (PVDF)
AW2000 (PVDF)
AW3000 (PVDF)
AW4000 (PVDF)
COLIN
Interior Color
Imperial White
Imperial White
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求