Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Azolgas
Description
AFJ V1 - GAS SPRINGS - Mini
Bill of material
AFJ 025 V1
AZOLGASARTNO
Azolgas Article No
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
HUBMAX
Max. Stroke
mm
FL
Flanges
CR
Compression Rate
IF
Initial Force (150 bar)
90 daN
IIF
Initial Intermediate Forces (150 bar)
daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
30 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
19 mm
L1
Total length
mm
Q
Safety Stroke
2 mm
L
Cylinder length
mm
AK
Ø Rod
8 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
20 bar
BAG
Filling thread
M6
ABA
Adapter filling connection
06 CG 2-Q
PB
Product name
MINI
SERIEN
Series
AFJ
INFO
Info Link
PDF data sheet
HIDE
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models