Catalog navigation
Výběr CAD modelu
Available products: 14
HELP_VARIABLE
Company
Azolgas
Description
AFC - GAS SPRINGS - Mini
Bill of material
AFC 025
AZOLGASARTNO
Azolgas Article No
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
HUBMAX
Max. Stroke
mm
FL
Flanges
CR
Compression Rate
IF
Initial Force (150 bar)
200 daN
IIF
Initial Intermediate Forces (150 bar)
daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
50 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
25 mm
L1
Total length
mm
Q
Safety Stroke
1 mm
L
Cylinder length
mm
AK
Ø Rod
12 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
20 bar
BAG
Filling thread
M6
ABA
Adapter filling connection
06 CG 2-Q
PB
Product name
MINI
SERIEN
Series
AFC
INFO
Info Link
PDF data sheet
HIDE
0
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model