Catalog navigation
Selezione modello CAD
Prodotti disponibili: 11
HELP_VARIABLE
Company
Azolgas
Description
AG 250 - GAS SPRINGS - ISO
Bill of material
AG 250 025,-,-,-,06 CG 2-Q
AZOLGASARTNO
Azolgas Article No
NITROCYLARTNO
Nitrocyl Article No
AZOLHELP
MSPN
PDF Info
HUBMAX
Max. Stroke
mm
FL
Flanges
CONSYS
Connection systems
CON
Connector
CR
Compression Rate
IF
Initial Force (150 bar)
250 daN
IIF
Initial Intermediate Forces (150 bar)
250 daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
250 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
Inserisci valore per HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
38 mm
L1
Total length
mm
Q
Safety Stroke
2 mm
L
Cylinder length
mm
AK
Ø Rod
16 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
125 bar
BAG
Filling thread
M6
ABA
Adapter filling connection
06 CG 2-Q
PB
Product name
ISO
SERIEN
Series
AG
INFO
Info Link
PDF data sheet
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD