카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 13
HELP_VARIABLE
Company
Azolgas
Description
CK 500 V1 - GAS SPRINGS - Low Profile
Bill of material
CK 500 032,-,-,-
AZOLGASARTNO
Azolgas Article No
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
HUBMAX
Max. Stroke
mm
FL
Flanges
CONSYS
Connection systems
CON
Connector
CR
Compression Rate
IF
Initial Force (150 bar)
470 daN
IIF
Initial Intermediate Forces (150 bar)
470 daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
470 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
값 입력 HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
38 mm
L1
Total length
mm
Q
Safety Stroke
2 mm
L
Cylinder length
mm
AK
Ø Rod
20 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
150 bar
BAG
Filling thread
M6
ABA
Adapter filling connection
06 CG 2-Q
PB
Product name
LOW PROFILE
SERIEN
Series
CK
INFO
Info Link
PDF data sheet
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드